IESNA:LM-63-2002
[TEST]P1298543
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-16)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R65W2N902750DE010 E3D1LI_2700K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R65 optic, 2700K CCT AND, 90CRI , E3D1LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]827
TILT=NONE
1 -1 1 63 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 32.5 33 34 35 36 37 37.5
38 39 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
1010.6 1003.1 986.8 967.7 949.1 934.8 924.2 915.7 908.3 900.8
893.6 885.8 877.7 867.8 857.3 844.7 829.7 813.4 795.7 777.1
759.7 742 726.1 709.4 690 667.6 640.7 608.5 572.1 533.3
492.9 448.4 404.2 381.4 359.3 314.4 270.2 229.4 189 168.3
151.6 122.7 100.3 61.9 39.4 23.1 8.5 1.7 1 0.7
0.7 0.7 0.3 0.3 0.3 0 0 0 0 0
0 0 0
